Profile bar


Selected variant
Profile Bar 12 St, bright zinc-plated (0.0.003.74)
Profile Bar 12 St, bright zinc-plated
0.0.003.74
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Technical note

Threaded bore max. M12

Properties

Article number0.0.003.74
Lineline 12
Propertybright zinc-plated
ESD-safeYes
Weightm = 600 g
Delivery unit1 pce., length 500 mm
MaterialSt

Description

Profile Bars St are swivelled into the profile groove.
 

Variants

Sort by

Série:  5Modèle:  StandardMatériau:  Acier zinguéModèle:  standardCouleur:  zingué zingué
Série:  5Modèle:  StandardMatériau:  Acier (inoxydable)Modèle:  standardCouleur:  alu blanc alu blanc
Série:  6Modèle:  StandardMatériau:  Acier zinguéModèle:  standardCouleur:  zingué zingué
Série:  6Modèle:  StandardMatériau:  Acier (inoxydable)Modèle:  standardCouleur:  alu blanc alu blanc
Série:  8Modèle:  StandardMatériau:  Acier zinguéModèle:  standardCouleur:  zingué zingué
Série:  8Modèle:  StandardMatériau:  Acier (inoxydable)Modèle:  standardCouleur:  alu blanc alu blanc
Série:  8Modèle:  lourdMatériau:  Acier zinguéModèle:  lourdCouleur:  zingué zingué
Série:  8Modèle:  Profilé StMatériau:  Acier (inoxydable)Modèle:  standardCouleur:  alu blanc alu blanc
Série:  10Modèle:  StandardMatériau:  Acier zinguéModèle:  standardCouleur:  zingué zingué
Série:  10Modèle:  lourdMatériau:  Acier zinguéModèle:  lourdCouleur:  zingué zingué
Série:  12Modèle:  StandardMatériau:  Acier zinguéModèle:  standardCouleur:  zingué zingué
Série:  12Modèle:  lourdMatériau:  Acier zinguéModèle:  lourdCouleur:  zingué zingué

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35010190
eCl@ss 6.0.1
23360290
eCl@ss 4.0
35010118
eCl@ss 4.1
35010118
eCl@ss 5.0
35010190
eCl@ss 5.1
35010190
UNSPSC 9.0
30102304
eCl@ss 7.1
35010190
eCl@ss 11.0
35060290
UNSPSC 7.0
30102304
Customs tariff number
72166900