Technical Data
Scope of Delivery
Rack segment, St
Spring clip, St, stainless
Properties
| Article number | 0.0.621.94 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 47 g |
| Delivery unit | 1 set |
Description
Drive force max. 1000 N
Radial operating loadFr = tan 20°x drive force = 0.364 x drive force
The radial operating load places an additional load on the castors
of the guide. This must be taken into account
during the design phase!
Drive torquemax. 23 Nm
Drive powermax. 3 kW
Stroke velocitymax. 3 m/s
Accelerationmax. 5 m/s2
Drive rpmmax. 1250 /min
One revolution of the drive wheel corresponds to a distance of 144.0 mm.
Note:
Rack 8 must not be installed in profiles of type "light" or "E".
Assembly Instructions
Variants
Sort by
| Line: 8 | Material: Steel (bright zinc-plated) | |
| Line: - | Material: Plastic (POM) |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23179101
eCl@ss 7.1
23179101
eCl@ss 4.0
23170701
eCl@ss 4.1
23170701
eCl@ss 5.0
23179101
eCl@ss 11.0
23301091
UNSPSC 9.0
26111506
eCl@ss 5.1
23179102
eCl@ss 6.0.1
23179102
UNSPSC 7.0
26111506
Customs tariff number
84839081




