item divider Motix
Safety Hanger 8/8

Safety Hanger 8/8

0.0.626.00

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Safety Hangers with bolts St, bright zinc-plated
2 support hooks, St, bright zinc-plated
2 support angle brackets, St, bright zinc-plated
12 T-Slot Nuts V 8 St M8
12 security bolts M8x16, St. stainless
Notes on Use and Installation

Properties

Article number 0.0.626.00
Line line 8
ESD ESD-safe = No
Weight m = 992 g
Delivery unit 1 set

Description

Complies with Machinery Directive and is also convenient: the Safety Hanger for protective fence panels.
Panels consisting of Profile 6 (Safety Hanger 8/6) or Profile 8 (Safety Hanger 8/8) frames can be fitted to Stand Profiles 8 by a single fitter working alone: slot in at the bottom, tilt into place at the top and then fasten with the security bolt. Simple and efficient!
One Safety Hanger set is required for each profile frame that is being hung.
The tamper-proof pin hex button head screws surpass Machinery Directive requirements: a special Key (0.0.627.48) is used to fit the Hangers, which prevents unauthorised access to hazard areas.
The major advantage of the Safety Hangers is their steel design, which is break-proof even in crash scenarios. Just one reason why item can be trusted when it comes to safety.
Variabel und toleranzausgleichend
Ein-Mann-Montage
Gelöste Verschraubung werden sofort erkannt
The captive security bolt: simply insert into the profile groove and tighten.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162503
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 11.0
23360290
UNSPSC 7.0
31162503
eCl@ss 7.1
23360290
Customs tariff number
83024200