Technical Data
Scope of Delivery
1 carriage, Al, natural
1 cover plate, St, bright zinc-plated
1 contact plate, St, stainless
3 wiper sets, natural
2 Countersunk Screws DIN 7991 M3x6, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 7984 M5x14, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 7984 M5x12, St, black
2 dowel pins ISO 2338 6h8x40, St, natural
Properties
| Article number | 0.0.600.26 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 1,39 kg |
| Delivery unit | 1 set |
Description
KLE linear units are supplied ready for installation with a stroke length of up to 5750 mm. They are available in lines 6 and 8 with corresponding grooves on the outside. With an overall width of just 60 mm including the slide, the KLE 6 linear unit is one of the narrowest linear units with roller guides.
The special aluminium support profile ensures high load-bearing capacity and low-vibration operation. Thanks to their smooth running and resilient drive elements, KLE linear units are particularly suitable for positioning tasks with high travel speeds.
The guide carriage runs on four rollers and two hardened guide shafts within the profile. A carriage plate KLE or compound slide plate KLE is used to connect applications. The timing belt tensioning device is integrated into the deflection.
The KLE 8 linear unit has been tested for cleanroom suitability up to ISO class 6 in accordance with ISO 14644-1.
Variants
Sort by
| Baureihe: 5 | |
| Baureihe: 6 | |
| Baureihe: 8 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23050702
eCl@ss 11.0
23301602
eCl@ss 5.1
23050702
eCl@ss 5.0
23050702
eCl@ss 6.0.1
23050702
eCl@ss 4.1
23050702
eCl@ss 4.0
23050702
eCl@ss 7.1
23050702
UNSPSC 9.0
31171506
UNSPSC 7.0
31171506
Customs tariff number
84879090


