item divider Motix
Sliding Door Lock 8, Spacer 8 32x18, white aluminium, similar to RAL 9006

Sliding Door Lock 8, Spacer 8 32x18, white aluminium, similar to RAL 9006

0.0.717.19

On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.717.19
Line line 8
Property white aluminium, similar to RAL 9006
ESD ESD-safe = No
Weight m = 150 g
Delivery unit 1 pce.
Material Al, powder-coated

Description

Slender Clamp Profiles 8 32x18 create space-saving sliding doors. Installing three door segments ensures that a large area equivalent to two thirds the total width of the frame can be opened up. 
Sliding-Door Guide Profile 8 40x10 (0.0.495.13) allows you to move two door segments in parallel along one Line 8 groove. Roller for Corner-Fastening Set 8 32x18 (0.0.494.74) keeps everything running smoothly. 
When sliding doors consist of multiple segments, Sliding Door Lock 8, Spacer 8 32x18 is fitted underneath Sliding Door Lock 8 (0.0.715.40) to fill the gap between the door frame and door segments that are set back from it. This means that a sliding door made using Clamp Profiles 8 32x18 can be securely locked at the right and left side.
If your door frame is deeper, you can also fit two spacers under Sliding Door Lock 8.

Downloads

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
76169990