Stacking Guide
Technical Data
Scope of Delivery
1 Sheet material, St, bright zinc-plated
2 Button-Head Screws ISO 7380-M8x18, St, bright zinc-plated
2 washers ISO 7089 - 8 - 200 HV, bright zinc-plated
2 T-Slot Nuts V 8 St M8, bright zinc-plated
Properties
| Article number | 0.0.726.91 |
|---|---|
| Line | line 8 |
| ESD-safe | Yes |
| Weight | m = 256 g |
| Delivery unit | 1 set |
Description
Stacking Guide 8 St 80x40-30° is fastened to the Line 8 groove on the top of the profile frame. This ensures the contour of the frame is unaffected. The integrated slots ensure it can be precisely aligned to suit the goods being moved.
item Stacking Guides are bent to a 30° angle and even out positioning errors as objects are set down. Different variants can be used together in applications.
Variants
Sort by
| Dimension X: 80 mm | Dimension Y: 40 mm | Edge length X: 80 | Edge length Y: 40 | |
| Dimension X: 80 mm | Dimension Y: 80 mm | Edge length X: 80 | Edge length Y: 80 | |
| Dimension X: 120 mm | Dimension Y: 80 mm | Edge length X: 120 | Edge length Y: 80 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36129290
eCl@ss 7.1
36129290
eCl@ss 4.0
36123304
eCl@ss 4.1
36123304
eCl@ss 5.0
36129290
eCl@ss 5.1
36129290
UNSPSC 7.0
31341705
eCl@ss 6.0.1
36129290
eCl@ss 11.0
36129090
UNSPSC 9.0
30102504
Customs tariff number
73269098




