Mesh panels
Technical Data
Technical note
Steel wire (straight wires)
Welded, hot-dip galvanized and powder coated
Wire thickness: 3.8 mm
Mesh: 40 mm
Properties
Article number | 0.0.724.33 |
---|---|
ESD-safe | No |
Weight, spec. Surface | m = 5,3 kg/m2 |
Delivery unit | 1 pce. approx. 2000x1500 mm |
Colour | black |
Description
The bright zinc-plated surface of the Steel Meshes protects them against corrosion.
Black Steel Meshes are also powder-coated at the factory.
The wires are welded together at each cross-over point to stop the mesh losing its shape.
Welded meshes can be powder-coated, painted, etc. for increased resistance to corrosion or for identification purposes.
Note on cutting Corrugated Mesh St to size:
Because of the way the material behaves when cut, the cut-off tolerances are in DIN ISO 2768 tolerance class c.
Assembly Instructions
Variants
Sort by
Material: Aluminium (natural) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Aluminium (natural) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Aluminium (natural) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (nickel-plated) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Cut-off | Length: 150 ... 2970 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: ✓ | Delivery unit: Piece | Length: 3000 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 2470 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel (bright zinc-plated) | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 2500 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Cut-off | Length: 100 ... 2000 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 2000 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 2008 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 958 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 2008 | |
Material: Steel | Colour: ![]() | ESD-safe: X | Delivery unit: Piece | Length: 958 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020203
eCl@ss 4.0
35020203
eCl@ss 4.1
35020203
eCl@ss 5.0
35020203
eCl@ss 5.1
35020203
eCl@ss 6.0.1
35020203
eCl@ss 7.1
35020203
eCl@ss 11.0
23360401
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
73143900