Technical Data
Scope of Delivery
1 SystemMobile with Swivel Castors
1 Lift Module with pedal mechanism
1 Table top
Technical note
pedal mechanism (hydraulic), 825 – 1225 mm
Table top, usable area 800x600 mm
Properties
| Article number | 0.0.708.63 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 38,597 kg |
| Delivery unit | 1 set |
Description
The hydraulic Lift Module raises the table top, which is made of robust HPL, by up to 400 mm. The mechanism is easy to operate using a foot pedal. Handles and other accessories can be fastened to the supporting struts, which feature a Line 8 groove.
Variants
Sort by
| Nutzfläche: 610x410 mm | Arbeitshöhe: Variabel | |
| Nutzfläche: 610x410 mm | Arbeitshöhe: 680 | |
| Nutzfläche: 610x410 mm | Arbeitshöhe: 950 | |
| Nutzfläche: 800x600 mm | Arbeitshöhe: Variabel |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
eCl@ss 11.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
Customs tariff number
76109090




