Flat Conveyor Belt


Selected variant
Timing Belt T5 TPU, non-accumulating -40, black (0.0.706.56)
Timing Belt T5 TPU, non-accumulating -40, black
0.0.706.56
Show all
* Mandatory information

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.706.56
LineConveyors
ESD-safeNo
Weightm = 150 g/m
Delivery unitCut-off max. 50 m
MaterialTPU
Colourblack

Description

The non-accumulating Timing Belt T5 TPU -40 is used to move heavy loads without any slippage. Thanks to its increased coefficient of friction, this timing belt, which features a T5 tooth shape and steel strands, is ideal for moving goods without any accumulation and for moving goods up an incline.
The timing belt is supplied with both ends joined together.

Variants

Sort by

Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  120 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  160 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  200 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  240 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  320 mmBatalla:  640 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  No acumulableAnchura total:  400 mmBatalla:  800 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  120 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  160 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  200 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  240 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  320 mmBatalla:  640 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PVC)Tipo de cinta:  AcumulableAnchura total:  400 mmBatalla:  800 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Plástico (PA)Tipo de cinta:  ESD, acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Plástico (PA)Tipo de cinta:  ESD, acumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  80 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  120 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  160 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  200 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  240 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  320 mmBatalla:  640 ... 6000
Tipo de transporte:  Transportador de cinta planaMaterial:  Plástico (PUR)Tipo de cinta:  ESD, acumulableAnchura total:  400 mmBatalla:  800 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Poliuretano termoplástico (TPU)Tipo de cinta:  No acumulableAnchura total:  40 mmBatalla:  500 ... 6000
Tipo de transporte:  Transportador de correa dentadaMaterial:  Poliuretano termoplástico (TPU)Tipo de cinta:  No acumulableAnchura total:  80 mmBatalla:  500 ... 6000

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23170205
eCl@ss 11.0
23170205
eCl@ss 4.0
23170205
eCl@ss 4.1
23170205
eCl@ss 5.0
23170205
eCl@ss 5.1
23170205
eCl@ss 6.0.1
23170205
eCl@ss 7.1
23170205
UNSPSC 9.0
26111504
UNSPSC 7.0
26111504
Customs tariff number
84313900