PVC Strip
Technical Data
Properties
| Article number | 0.0.722.57 |
|---|---|
| ESD-safe | No |
| Weight | m = 484 g/m |
| Hardness | 80 Sh A |
| Delivery unit | 1 roll, length 50 m |
| Material | PVC |
| Colour | transparent |
| cleanroom suitability | Yes |
Description
PVC Strips 200x2 are available as cut-offs or as a 50-metre roll that can be cut to size as required.
Note: The length and number of PVC Strips and the size of overlap can be calculated with the aid of the installation guide.
As the strips are fastened to a Line 8 groove individually, both single strips and Strip Holders can be replaced without having to take down the entire curtain.
Variants
Sort by
| Delivery unit: Cut-off | Length: 200 ... 4000 | Colour: transparent | |
| Delivery unit: Roll | Length: 50000 | Colour: transparent | |
| Delivery unit: Cut-off | Length: 200 ... 4000 | Colour: Red, transparent | |
| Delivery unit: Roll | Length: 50000 | Colour: Red, transparent |
Downloads
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 5.0
22110801
eCl@ss 5.1
22110801
UNSPSC 7.0
56122003
UNSPSC 9.0
56122003
eCl@ss 6.0.1
22110890
eCl@ss 7.1
22110890
eCl@ss 8.0
22110890
eCl@ss 11.0
22110890
Customs tariff number
39204390


transparent

