Technical Data
Scope of Delivery
1 Slide
2 Limit Stops 8 40x40
Fastening materials
Properties
| Article number | 0.0.653.41 |
|---|---|
| Line | Work Bench System |
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 101 g |
| Delivery unit | 1 set |
Description
The quadruple ball-bearing Tool Slide makes it exceptionally easy for users to move tools or fixtures to where they are needed. The Limit Stop buffers ensure the slide is brought to a gentle stop.
- Spring Hook 60 D6: Recommended max. tensile force F = 100 N
- Spring Hook 80 D8: Recommended max. tensile force F = 200 N
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23051590
eCl@ss 7.1
23051590
eCl@ss 11.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 6.0.1
23051501
UNSPSC 9.0
31162703
UNSPSC 7.0
31162703
Customs tariff number
73269098


