Technical Data
Scope of Delivery
Divider and Guide Profile 32x12, Al
Divider and Guide Profile 32x12, Connection Set
Properties
| Article number | 0.0.676.37 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 244 g |
| Delivery unit | 1 set |
Description
Divider and Guide Profile 32x12 and the relevant Connection Set are used to build dividing ribs in custom lengths. Please note that the Connection Sets are intended for use with different types of Tray edging (all-round raised edge, one dropped edge or two dropped edges).
Divider 600 is available as complete sets to suit the 600 mm standard depth of Tray 8 ESD A. Designed for use with the three different Tray variants available in item ergologistic®, the appropriate Dividers perfectly complement the ergonomic fusion of intralogistics and manual assembly processes.
Assembly Instructions
Variants
Sort by
| Modèle de plateau: cadre périphérique | Longueur utile variable: 578 | |
| Modèle de plateau: ouvert à l’arrière | Longueur utile variable: 594 | |
| Modèle de plateau: ouvert à l’avant/arrière | Longueur utile variable: 610 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
21100292
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 9.0
31141501
eCl@ss 6.0.1
23369290
UNSPSC 7.0
31141501
eCl@ss 7.1
23369290
Customs tariff number
83024900


