Tube D16 6 A/F
* Mandatory information
Technical Data
Properties
| Article number | 0.0.699.98 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 347 g/m |
| Delivery unit | cut-off max. 6000 mm |
| Material | Al |
Description
Variants
Sort by
| Liefereinheit: Zuschnitt | Länge: 20 ... 6000 | |
| Liefereinheit: Stück | Länge: 6000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
UNSPSC 7.0
31231317
UNSPSC 9.0
31231317
eCl@ss 11.0
35060402
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
Customs tariff number
76082081
Tube D16 6 A/F
* Mandatory information



