Timing Belt Guide Strip
Technical Data
Properties
| Article number | 0.0.702.98 |
|---|---|
| Line | line 8 |
| Line | Conveyors |
| ESD-safe | Yes |
| Weight | m = 134 g/m |
| Delivery unit | 1 pce., length 2000 mm |
| Material | PE-UHMW |
| Colour | black |
Description
The guide strip is ESD-safe to DIN EN 61340 and is pressed into the groove of a Line 8 profile between the intake and outlet sections of the drive and return pulleys.
Tip: Use the item Engineeringtool to make sure you don’t miss a detail when designing your timing belt conveyor
Variants
Sort by
| Delivery unit: Cut-off | Length: 20 ... 2000 | Belt width: 40 mm | |
| Delivery unit: Piece | Length: 2010 | Belt width: 40 mm | |
| Delivery unit: Cut-off | Length: 20 ... 2000 | Belt width: 80 mm | |
| Delivery unit: Piece | Length: 2010 | Belt width: 80 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
UNSPSC 7.0
31162703
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39161000






