Technical Data
Scope of Delivery
Tray 4x3 ESD, preassembled
Usable dimensions 410x310 mm
Load-carrying capacity 40 kg
Properties
| Article number | 0.0.663.07 |
|---|---|
| Line | Work Bench System |
| ESD-safe | Yes |
| Weight | m = 2.26 kg |
| Delivery unit | 1 set |
| Status on delivery | Preassembled |
Description
The stable all-round edging holds goods and tools securely in place in mobile internal transport applications and in material supply systems based on the FIFO principle. At the same time, the Line 8 groove can be used to attach handles or labels to ensure storage and removal locations are clearly identifiable.
The item Work Bench System includes compatible adapters for a huge range of fastening options, whether level or angle-adjustable.
Naturally, the Trays are ESD-safe to ensure maximum safety when handling sensitive electronic components.
s = Thickness of panel element
LA / LB = Cut-off dimension of panel elements
LPA / LPB = Cut-off dimension of Frame Profiles
LNA / LNB = Usable surface
Variants
Sort by
| Dimensiones de bandeja: 850x650 mm | Superficie útil: 810×610 mm | |
| Dimensiones de bandeja: 650x450 mm | Superficie útil: 610×410 mm | |
| Dimensiones de bandeja: 450x350 mm | Superficie útil: 410×310 mm |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21070390
UNSPSC 7.0
24101706
eCl@ss 4.0
21070301
eCl@ss 4.1
21070301
eCl@ss 5.0
21070301
eCl@ss 5.1
21070301
UNSPSC 9.0
24101706
eCl@ss 6.0.1
21070390
eCl@ss 7.1
21070390
eCl@ss 11.0
21100291
Customs tariff number
94039990










