Adjustable Foot PA
Technical Data
Scope of Delivery
Housing, inner part and end plate, PA-GF, black
Spindle and washer, St, bright zinc-plated
Properties
| Article number | 0.0.603.33 |
|---|---|
| Line | line 8 |
| ESD-safe | No |
| Weight | m = 69 g |
| Force max | Fmax. = 1,500 N |
| Delivery unit | 1 set |
Description
Variants
Sort by
Color: Gris | Forma: | Diámetro: 39 | |
Color: Negro | Forma: | Diámetro: 39 | |
Color: Negro | Forma: | Diámetro: 40 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23250312
eCl@ss 4.0
22041433
eCl@ss 11.0
23250312
eCl@ss 7.1
23250312
eCl@ss 4.1
22041433
eCl@ss 5.0
23250312
eCl@ss 5.1
23250312
UNSPSC 9.0
31162307
UNSPSC 7.0
31162307
eCl@ss 6.0.1
23369290
Customs tariff number
73269098


Gris
Negro