Synchronising Set M
Technical Data
Scope of Delivery
1 flange for Synchronising Set 8 40 M, Al
1 cover for drive pulley 8 40 M, Al
1 expanding hub coupling D16/d13, Al/St/TPU
1 clamping hub coupling D16/D16, Al/TPU
1 drive shaft D16, St, black
1 parallel key DIN 6885-A-5x5x25, St
1 positioning ring for conveyor belt 8 40, PA, ESD, black
1 Safety Seal, Warning Notice for Rotating Components
4 Hexagon Socket Head Cap Screws DIN 912 M6x8, St, bright zinc-plated
4 Countersunk Screws DIN 7991 M6x16, St, bright zinc-plated
Properties
| Article number | 0.0.727.04 |
|---|---|
| Line | line 8 |
| Line | Conveyors |
| ESD-safe | No |
| Weight | m = 476 g |
| Delivery unit | 1 set |
Description
The Synchronising Set connects the Motor, which is fastened to a centre drive with a Motor Fastening Set M, to the Drive Pulley of the second conveyor belt. It can also be retrofitted.
Tube D16x1.5 St (0.0.664.14) is used as the synchroniser shaft. Synchroniser Shaft Cover Profile 8 40 (0.0.710.31) safely covers over this Tube D16x1.5.
Note: The Tube and Synchroniser Shaft Cover Profile must be ordered separately in the required length.
Assembly Instructions
Variants
Sort by
| Diametro albero: D14 | |
| Diametro albero: ø 16 mm |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23031101
eCl@ss 11.0
23031101
eCl@ss 6.0.1
23029090
eCl@ss 4.0
23030701
eCl@ss 4.1
23030701
eCl@ss 5.0
23020301
eCl@ss 5.1
23020301
eCl@ss 7.1
23020501
UNSPSC 9.0
31163001
UNSPSC 7.0
31163001
Customs tariff number
84879090
















