Adapter Profile 12/8 Al
20 2’000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.003.28 |
---|---|
Line | line 12 |
Line | line 8 |
Property | natural |
ESD | ESD-safe = No |
Cross-sectional area | A = 0.3 cm2 |
Moment of Inertia, x-axis | Ix = 0.01 cm4 |
Moment of Inertia, y-axis | Iy = 0.06 cm4 |
Weight, spec. Length | m = 75 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | Al, anodized |
Resistance Moment, x-axis | Wx = 0.03 cm3 |
Resistance Moment, y-axis | Wy = 0.1 cm3 |
Description
Variants
Sort by
Unité de livraison: découpe | Longueur: 20 ... 2000 | |
Unité de livraison: pièce | Longueur: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.0
35020106
eCl@ss 7.1
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042100
Adapter Profile 12/8 Al
20 2’000
On request
* Mandatory information