Automatic-Fastening Set


Selected variant
Automatic-Fastening Set 6/8 30, bright zinc-plated (0.0.720.88)
Automatic-Fastening Set 6/8 30, bright zinc-plated
0.0.720.88
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

2 Automatic Fasteners 6, St, bright zinc-plated
2 Hexagon Socket Head Cap Screws DIN 912 M5x37, St, bright zinc-plated
1 Automatic Fastener 6/8 locator, PA, grey
1 T-Slot Nut 8 St M5 AV6/8, bright zinc-plated

Properties

Article number0.0.720.88
TorqueM = 8 Nm
Lineline 6
Lineline 8
Propertybright zinc-plated
ESD-safeYes
Weightm = 44 g
Delivery unit1 set

Description

Automatic-Fastening Set 6/8 30 from item joins a Line 6 profile to a Line 8 profile to create a right-angled, torsion-resistant connection. T-Slot Nut 8 with two threads makes it easier to fasten both Automatic Fasteners in the modular dimension of 30 mm.
The Automatic Fasteners are each screwed into a Line 6 profile groove and do not require any profile machining. The profile can be moved at any time.
Automatic Fasteners should generally be used in pairs. To speed up the installation process, sets that comprise two Automatic Fasteners and one T-Slot Nut with two threads are also available for various profile variants.

Assembly Instructions

To connect a Line 6 profile with a groove spacing of 30 mm flush to a Line 8 profile, you need to use Automatic-Fastening Set 6/8 30 (0.0.720.88). The T-Slot Nut with two threads lies entirely inside the Line 8 groove.

Variants

Sort by

Řada:  5Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  5Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  PravoúhléModel:  Jednostranný
Řada:  10Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  12Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  5Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  6Druhá linka:  8Materiál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Jednostranný
Řada:  6Druhá linka:  8Materiál:  Ocel (lesklé pozinkování)Typ připojení:  PravoúhléModel:  Oboustranný
Řada:  5Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný
Řada:  5Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  Na tupoModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný
Řada:  6Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  Na tupoModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný
Řada:  8Druhá linka:  NeMateriál:  Nerezová ocelTyp připojení:  Na tupoModel:  Jednostranný
Řada:  12Druhá linka:  NeMateriál:  Ocel (lesklé pozinkování)Typ připojení:  Na tupoModel:  Jednostranný

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110902
eCl@ss 4.0
23110902
eCl@ss 4.1
23110902
eCl@ss 5.0
23110902
eCl@ss 5.1
23110902
eCl@ss 6.0.1
23110902
eCl@ss 7.1
23110902
eCl@ss 11.0
23110790
UNSPSC 9.0
31161706
UNSPSC 7.0
31161706
Customs tariff number
73181568