Tool Balancer
* Mandatory information
Technical Data
Scope of Delivery
1 Casing, die-cast Al
1 Steel cable, ⌀ 2 mm St, stainless
1 Securing loop: Sheathed steel cable ⌀ 2 mm, St, stainless
1 Steel cable clamp, St, bright zinc-plated
1 Spring Hook, St
Notes on Use and Installation
Properties
| Article number | 0.0.649.96 |
|---|---|
| Line | Work Bench System |
| ESD-safe | No |
| Weight | m = 0.79 kg |
| Delivery unit | 1 pce. |
| Material | Die-cast Al |
| Stroke max. | Hmax = 1’600 mm |
| Rope material | Steel |
| Load capacity | 2 - 3 kg |
Description
Tool Balancers are available for 0.4 to 3 kg and should be selected according to the weight of the tools involved.
Assembly Instructions
Variants
Sort by
| Nosnost: 0,4–1 kg | |
| Nosnost: 1–2 kg | |
| Nosnost: 2–3 kg |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
eCl@ss 4.0
21100201
eCl@ss 11.0
21100290
UNSPSC 7.0
56111905
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 5.1
21100201
eCl@ss 6.0.1
21100290
eCl@ss 7.1
21100290
Customs tariff number
84251900
Tool Balancer
* Mandatory information







