item
In-groove roller elements

In-groove roller elements


Show all 3 variants
On request

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Castor, PA-GF, black
2 deep-groove ball bearings, sealed

Properties

Article number 0.0.026.83
Line line 8
Property black
ESD ESD-safe = No
Weight m = 32 g
Force max Fmax. = 150 N
Delivery unit 1 pce.

Description

Versatile Castors which can be mounted in the profile grooves.
Using screws M5 (Line 5) and M6 (Lines 6 and 8), the Castors can be secured to any chosen components in order to move these along the profile groove.
Light, intrinsically stable panel elements can be used as sliding doors in conjunction with the Castors.

Variants

Sort by

Baureihe:  8
Baureihe:  5
Baureihe:  6

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23051590
eCl@ss 4.0
23050310
eCl@ss 4.1
23050310
eCl@ss 5.0
23051501
eCl@ss 5.1
23051501
eCl@ss 11.0
23051590
UNSPSC 9.0
31162703
eCl@ss 6.0.1
23051501
eCl@ss 7.1
23051590
UNSPSC 7.0
31162703
Customs tariff number
83022000