item
Container Mounting 8, black

Container Mounting 8, black

0.0.026.87


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.Work Bench SystemAll substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number 0.0.026.87
Line Work Bench System
Line line 8
Property black
ESD ESD-safe = No
Weight m = 3 g
Delivery unit 1 pce.
Material PA-GF

Description

The solution for individual semi-open fronted boxes: Container Mounting 8 is used to fit any container with a wall thickness of up to 5 mm between two Line 8 profiles.
The Container Mounting fastens to the upper profile and holds boxes in place by their top edge while the lower profile determines the angle of incline on the boxes.
 

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
15030201
eCl@ss 11.0
15030201
eCl@ss 4.0
21020901
eCl@ss 4.1
21029801
eCl@ss 5.0
21029890
eCl@ss 5.1
21029890
eCl@ss 6.0.1
21029890
UNSPSC 9.0
56111902
eCl@ss 7.1
15030201
UNSPSC 7.0
56111902
Customs tariff number
39269097