Linear Slide KRF 8 80x40

0.0.726.38

* Mandatory information

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.726.38
Lineline 8
LineConveyors
ESD-safeNo
Moment of Inertia, torsionalIt = 18.32 cm4
Moment of Inertia, x-axisIx = 95.62 cm4
Moment of Inertia, y-axisIy = 22.3 cm4
Total massm = m1 + H * m2
Maximum force in direction yFy max = 2’500 N
Maximum force in direction zFz max = 2’500 N
Weightm = 2.95 kg
Weightm = 4.51 kg/m
Delivery unit1 set
Basic mass (when stroke length = 0 mm)m1 = 3.01 kg
Mass per mm of strokem2 = 4.51 g/mm
Max. accelerationamax  = 10 m/s2
Max. speedVmax = 10 m/s
Stroke max.Hmax = 5’760 mm
Maximum moment around the x axisMx max = 50 Nm
Maximum moment around the y axisMy max = 140 Nm
Maximum moment around the z axisMz max = 140 Nm
Safety clearancesmin = 20 mm
Support width when Fy max..  = 500 mm
Support width when Fz max..  = 1’100 mm
Resistance Moment, x-axisWx = 22.82 cm3
Resistance Moment, y-axisWy = 11.15 cm3

Description

Linear Slide KRF 8 80x40 is based on the torsion-resistant guide profile and innovative track technology of Linear Unit KRF. The aluminium profile with three Line 8 profile grooves features high-strength steel tracks that safely guide the carriage and its criss-crossed roller bearings, even at high speeds and under considerable moment loads.
The carriage offers a high load-carrying capacity and a broad range of attachment options. The play on the roller elements can be adjusted from outside, which reduces maintenance outlay.
When used as a parallel linear slide, Linear Slide KRF 8 can help a driven linear unit safely accommodate large loads and moments.
The cobot Range Extender, which is available as an example solution in the item Online Shop, uses a combination of Linear Unit KRF and Linear Slide KRF. Its linear axes help a cobot to process products at a wider range of positions.
The carriage runs on eight, low-friction, quiet-running roller elements arranged in a criss-cross pattern. When adjusted to eliminate play, they ensure maximum resistance to loads from any direction. The lubrication of the roller elements must be renewed every six months or after 2500 km.
The maximum deflection, fmax, of the system is determined by the dimension of the profile cross-section, the unsupported profile length and the force applied. Deflection should not exceed 1 mm/m.
The maximum deflection, fmax of the system is governed by the dimension of the profile cross-section, the free profile length and the force applied. It should not exceed 1mm/m. The KRF profile must be given appropriate support if the linearity of movement has to be very precise.

Assembly Instructions

Ready-installed tabs at both ends form a stable end limit stop for the carriage. Alternatively, buffer elements such as Parabolic Buffer M8 (0.0.416.39) or Impact Buffers can be used to absorb impacts.

Downloads

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23300401
eCl@ss 7.1
23300401
eCl@ss 11.0
23300401
eCl@ss 6.0.1
23300401
eCl@ss 4.0
23050705
eCl@ss 4.1
23050705
eCl@ss 5.0
23050705
eCl@ss 5.1
23050705
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
Customs tariff number
84879090