Locating Profile 8
20 2’000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.009.21 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = Yes |
Weight | m = 900 g |
Weight, spec. Length | m = 450 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | Al, anodized |
Description
Variants
Sort by
Unidad de suministro: Corte | Largo: 20 ... 2000 | |
Unidad de suministro: Pieza | Largo: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
eCl@ss 11.0
23360101
UNSPSC 7.0
30102306
UNSPSC 9.0
30102306
eCl@ss 7.1
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
Customs tariff number
76042990
Locating Profile 8
20 2’000
On request
* Mandatory information