Conduits K
Simply clip Conduit Profile K into a Line 8 groove and the high-strength plastic cable channel is ready for use – no machining, no screws. The conduit can also be screwed directly to other surfaces. The design of Conduit Profile K mirrors the contours of Profiles X 8, which are also found in machine frames built using Line XMS. That makes it ideal for use with Profiles X 8 and the logical extension for the integrated cable conduits of Profiles XMS.
Another advantage is that they are incredibly easy to machine – Conduit Profiles K and Lid Profiles K can be sawed or cut to size with Multi-Purpose Pliers (0.0.265.63).