Technical Data
Properties
Article number | 0.0.644.68 |
---|---|
ESD | ESD-safe = No |
Weight | m = 39 g |
Delivery unit | 1 pce. |
Material | Chrome vanadium steel, matt chrome-plated |
Description
Variants
Sort by
Key width: 3 A/F-1/4" | Design: Standard | |
Key width: 4 A/F-1/4" | Design: Standard | |
Key width: 5 A/F-1/4" | Design: Short | |
Key width: 5 A/F-1/4" | Design: Standard | |
Key width: 6 A/F-3/8" | Design: Standard | |
Key width: 8 A/F-3/8" | Design: Standard | |
Key width: 8 A/F-1/2" | Design: Standard |
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
21040409
UNSPSC 9.0
27111704
UNSPSC 7.0
27111704
eCl@ss 11.0
21040410
eCl@ss 4.0
21040401
eCl@ss 4.1
21040401
eCl@ss 5.0
21040401
eCl@ss 5.1
21040401
eCl@ss 6.0.1
21040401
eCl@ss 7.1
21040409
Customs tariff number
82042000