Technical Data
Properties
Article number | 0.0.648.71 |
---|---|
Line | Line D30 |
Property | grey similar to RAL 7042 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 646 g/m |
Delivery unit | cut-off max. 4500 mm |
Material | PVC |
Description
Variants
Sort by
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Design: Centric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Centric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Centric | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Eccentric | |
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Design: Eccentric | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: One-sided | Design: Eccentric | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: One-sided | Design: Eccentric |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 4.1
36121505
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
39169090