Technical Data
Properties
Article number | 0.0.671.34 |
---|---|
Line | Line D30 |
Property | black similar to RAL 9005 |
ESD | ESD-safe = Yes |
Weight, spec. Length | m = 129 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | PE-HD, ESD |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Grey | Material: HDPE | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Grey | Material: HDPE | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Black | Material: PE-HD-ESD | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Black | Material: PE-HD-ESD | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Red | Material: HDPE | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Red | Material: HDPE | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Yellow | Material: HDPE | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Yellow | Material: HDPE | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Green | Material: HDPE | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Green | Material: HDPE | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Blue | Material: HDPE | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Blue | Material: HDPE | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Orange | Material: HDPE | Slide guide position: None | |
Delivery unit: Piece | Length: 2000 | Colour: Orange | Material: HDPE | Slide guide position: None | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Grey | Material: HDPE | Slide guide position: Side | |
Delivery unit: Piece | Length: 2000 | Colour: Grey | Material: HDPE | Slide guide position: Side | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Grey | Material: HDPE | Slide guide position: Centre | |
Delivery unit: Piece | Length: 2000 | Colour: Grey | Material: HDPE | Slide guide position: Centre | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Black | Material: PE-HD-ESD | Slide guide position: Side | |
Delivery unit: Piece | Length: 2000 | Colour: Black | Material: PE-HD-ESD | Slide guide position: Side | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Black | Material: PE-HD-ESD | Slide guide position: Centre | |
Delivery unit: Piece | Length: 2000 | Colour: Black | Material: PE-HD-ESD | Slide guide position: Centre |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
eCl@ss 4.0
22041415
eCl@ss 4.1
22041415
UNSPSC 7.0
31162703
UNSPSC 9.0
31162703
eCl@ss 5.0
23210192
eCl@ss 5.1
23210192
eCl@ss 6.0.1
23210192
eCl@ss 7.1
23240190
Customs tariff number
39161000