Technical Data
Properties
Article number | 0.0.675.26 |
---|---|
Line | Line D30 |
Property | yellow, similar to RAL 1023 |
ESD | ESD-safe = No |
Weight, spec. Length | m = 212.5 g/m |
Delivery unit | cut-off max. 2000 mm |
Material | TPE |
Description
Variants
Sort by
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Grey | Material: TPE | ESD-safe: X | |
Delivery unit: Piece | Length: 2000 | Colour: Grey | Material: TPE | ESD-safe: X | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Black | Material: TPE-ESD | ESD-safe: ✓ | |
Delivery unit: Piece | Length: 2000 | Colour: Black | Material: TPE-ESD | ESD-safe: ✓ | |
Delivery unit: Cut-off | Length: 20 ... 2000 | Colour: Black/yellow | Material: TPE | ESD-safe: X | |
Delivery unit: Piece | Length: 2000 | Colour: Black/yellow | Material: TPE | ESD-safe: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
UNSPSC 7.0
31141502
UNSPSC 9.0
31141502
eCl@ss 4.0
35030108
eCl@ss 4.1
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 6.0.1
23369290
eCl@ss 7.1
23369290
Customs tariff number
39161000