Fixing System, Rebate Profile X 8 80
Technical Data
Properties
| Article number | 0.0.714.53 |
|---|---|
| Line | line X |
| ESD-safe | Yes |
| Weight | m = 65,06 g/m |
| Delivery unit | 1 pce., length 6000 mm |
| Material | Al, anodized |
| Colour | natural |
| cleanroom suitability | Yes |
Description
The Fixing System can also be combined with a range of panel elements as well as Lines X and XMS. There is no need to cut out sections on profiles or panels.
Note: To ensure easy installation, aluminium profiles for panel-fastening should be ordered 0.5 mm shorter than the calculated cut length.
Assembly Instructions
Variants
Sort by
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Rango grosor placa: 4-5 mm | Tipo de pared: Individual | |
| Unidad de suministro: Pieza | Largo: 6000 | Rango grosor placa: 4-5 mm | Tipo de pared: Individual | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Rango grosor placa: 6-7 mm | Tipo de pared: Individual | |
| Unidad de suministro: Pieza | Largo: 6000 | Rango grosor placa: 6-7 mm | Tipo de pared: Individual | |
| Unidad de suministro: Corte | Largo: 20 ... 6000 | Rango grosor placa: 4-5 mm | Tipo de pared: Doble | |
| Unidad de suministro: Pieza | Largo: 6000 | Rango grosor placa: 4-5 mm | Tipo de pared: Doble |
Downloads
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 11.0
23360190
eCl@ss 7.1
35020190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100













