Cover Profile


Selected variant
Cover Profile 12 Al, natural (0.0.003.25)
Cover Profile 12 Al, natural
0.0.003.25
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.003.25
Lineline 12
ESD-safeNo
Weightm = 58 g/m
Delivery unit1 pce., length 2000 mm
MaterialAl, anodized
Colournatural

Description

Cover Profile Al seals the grooves in the profile sides against dust and makes cleaning easier. This enables electric cables or pipes to be installed out of sight and protected in the grooves of Profiles 8, 10 and 12

Variants

Sort by

Baureihe:  8Liefereinheit:  ZuschnittLänge:  20 ... 2000Material:  Polypropylen (PP)Farbe:  weißaluminium weißaluminium
Baureihe:  8Liefereinheit:  StückLänge:  2000 Material:  Polypropylen (PP)Farbe:  weißaluminium weißaluminium
Baureihe:  6Liefereinheit:  StückLänge:  2000 Material:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Baureihe:  8Liefereinheit:  StückLänge:  2000 Material:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Baureihe:  8Liefereinheit:  StückLänge:  2000 Material:  Al, eloxiertFarbe:  schwarz schwarz
Baureihe:  XLiefereinheit:  StückLänge:  2000 Material:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Baureihe:  10Liefereinheit:  StückLänge:  2000 Material:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur
Baureihe:  12Liefereinheit:  StückLänge:  2000 Material:  Al, eloxiertFarbe:  Aluminium natur Aluminium natur

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
35020190
eCl@ss 4.0
35020106
eCl@ss 6.0.1
23360101
eCl@ss 11.0
23360190
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
UNSPSC 9.0
30102306
eCl@ss 7.1
35020190
UNSPSC 7.0
30102306
Customs tariff number
76042990