Cover Profile K56
* Mandatory information
Technical Data
Properties
Article number | 0.0.647.82 |
---|---|
Line | line X |
ESD-safe | No |
Weight | m = 214 g |
Delivery unit | cut-off max. 2000 mm |
Material | PVC |
Colour | grey similar to RAL 7042 |
Description
To accommodate the two opening widths of the integrated cable conduits (15 mm and 56 mm), there are two versions – Cover Profile 15 K (0.0.643.81) and Cover Profile 56 K (0.0.643.80).
Cover Profiles K are made of plastic and can therefore be easily sawed or cut to size using item Multi-Purpose Pliers.
Variants
Sort by
Liefereinheit: Zuschnitt | Länge: 20 ... 2000 | |
Liefereinheit: Stück | Länge: 2000 |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23369290
eCl@ss 11.0
23360190
eCl@ss 7.1
23369290
eCl@ss 6.0.1
23369290
eCl@ss 4.0
22041441
eCl@ss 4.1
22041441
eCl@ss 5.1
37070517
eCl@ss 5.0
37070517
UNSPSC 7.0
31141501
UNSPSC 9.0
31141501
Customs tariff number
39162000
Cover Profile K56
* Mandatory information