Connector


Selected variant
Connector M12 8P Male, A-coded, white aluminium, similar to RAL 9006 (0.0.724.19)
Connector M12 8P Male, A-coded, white aluminium, similar to RAL 9006
0.0.724.19
Show all

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.724.19
ESD-safeNo
Weightm = 39,3 g
Delivery unit1 pce.
Colourwhite aluminium, similar to RAL 9006

Description

Connector M12 8P Male, A-coded uses insulation displacement connection technology so that open cable ends can be connected up quickly.
The Connector is used, for example, for the connecting cable of Sensor/Actuator Distributor Box M12 3P, 6 Slots, A-coded (0.0.725.69).

Assembly Instructions

Polbild Stecker M12, 8-polig, A-kodiert, Ansicht Steckerseite

Variants

Sort by

Número de contactos:  4
Número de contactos:  5
Número de contactos:  8

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85367000