LED Casing Profile
20 20.000
On request
* Mandatory information
Technical Data
Properties
Article number | 0.0.718.15 |
---|---|
Line | line 8 |
Property | natural |
ESD | ESD-safe = No |
Weight, spec. Length | m = 147 g/m |
Hardness | 60 Sh A |
Delivery unit | cut-off max. 20 m |
Material | PVC-P |
Description
Variants
Sort by
Unité de livraison: découpe | Longueur: 20 ... 20000 | |
Unité de livraison: rouleau | Longueur: 20000 |
Downloads
CAD Data
Files
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
35030190
eCl@ss 8.0
35030190
UNSPSC 9.0
30102315
eCl@ss 6.0.1
35030190
eCl@ss 4.0
35030108
eCl@ss 5.0
35030190
eCl@ss 5.1
35030190
eCl@ss 4.1
35030108
UNSPSC 7.0
30102315
eCl@ss 7.1
35030190
Customs tariff number
39162000
LED Casing Profile
20 20.000
On request
* Mandatory information