Technical Data
Properties
Article number | 0.0.720.86 |
---|---|
ESD | ESD-safe = No |
Weight | m = 126 g |
Ambient temperature (during operation) | -20 °C … +70 °C |
Protection class | IP 65 |
Supply voltage | . = 12 VDC |
Lifetime | Lh = 50.000 h (L80/B10) |
LED power | 7,5 W/m |
Delivery unit | 1 pce., length 3000 mm |
Description
Assembly Instructions
Variants
Sort by
Length: 1 m | |
Length: 2 m | |
Length: 3 m | |
Length: 6 m |
Downloads
CAD Data
Accessoires
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 7.1
27110320
eCl@ss 8.0
27110320
eCl@ss 11.0
27110320
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
UNSPSC 7.0
56111901
Customs tariff number
85395100