Technical Data
Scope of Delivery
2 Door Stops, PA-GF, black
4 Hex. Socket Head Cap Screw DIN 6912-M4x12, St, bright zinc-plated
4 T-Slot Nuts 8 St M4, bright zinc-plated
Properties
Article number | 0.0.486.72 |
---|---|
Line | line 8 |
ESD-safe | No |
Weight | m = 76 g |
Delivery unit | 1 set |
Description
The Door Stop is designed to work with a modular 40 mm door and fastens to the outer frame providing a lead-in edge to guide the door. When designing the size of the door, the thickness of Door Stop 8 (4.5 mm) should be taken into account.
The Door Stop is fitted with 2 elastomer inserts to dampen the contact between the door and the Door Stop.
Variants
Sort by
Material: Kunststoff (PA-GF) | Tiefe: 42 | Höhe: 20 | Dicke: 4.5 | ESD-sicher: X | |
Material: Zinkdruckguss (GD-Zn) | Tiefe: 41.5 | Höhe: 16 | Dicke: 3.5 | ESD-sicher: ✓ |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
eCl@ss 6.0.1
23250311
eCl@ss 4.0
22041424
eCl@ss 5.0
23250311
UNSPSC 9.0
31141502
UNSPSC 7.0
31141502
eCl@ss 11.0
23360290
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
eCl@ss 7.1
23360290
Customs tariff number
39269097