item
Grip rail cap set

Grip rail cap set


Show all 3 variants
On request

Technical Data

All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

Grip Rail Cap, right, PA-GF, black
Grip Rail Cap, left, PA-GF, black

Properties

Article number 0.0.432.28
ESD ESD-safe = No
Weight m = 3,5 g
Delivery unit 1 set

Variants

Sort by

Line:  8 Colour:  Black Black
Line:  X Colour:  Black Black
Line:  X Colour:  Grey Grey

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
eCl@ss 11.0
23240190
UNSPSC 7.0
31162801
eCl@ss 7.1
23240190
Customs tariff number
39235090