Guide Rails z
Technical Data
Properties
Article number | 0.0.641.81 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Weight | m = 88,9 g/m |
Delivery unit | cut-off max. 4500 mm |
Material | PC |
Colour | black similar to RAL 9005 |
Description
Guide Rails e 65 are easily slid onto Roller Conveyors St D30, while Guide Rails z are installed in Kanban trolleys and conveyor lines as separate stop and slide strips using Fastening Bracket D30. Cut to length and it’s ready to use – the ideal system for lean production processes.
The Guide Rails are naturally also available in an electrostatically dissipative (ESD-safe) version to help protect sensitive products.
Variants
Sort by
Line: 6 | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: No sides | Material: Al, anodized | |
Line: 6 | Delivery unit: Piece | Length: 3000 | Model: No sides | Material: Al, anodized | |
Line: 6 | Delivery unit: Piece | Length: 6000 | Model: No sides | Material: Al, anodized | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Material: Plastic (PVC) | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Material: Plastic (PVC) | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 4500 | Model: No sides | Material: Plastic (ABS) | |
Line: LPS | Delivery unit: Piece | Length: 4500 | Model: No sides | Material: Plastic (ABS) | |
Line: LPS | Delivery unit: Cut-off | Length: 20 ... 6000 | Model: Both sides | Material: Aluminium (natural) | |
Line: LPS | Delivery unit: Piece | Length: 6000 | Model: Both sides | Material: Aluminium (natural) |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 4.1
36121505
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
Customs tariff number
39169090