Guide Rails z
Technical Data
Properties
Article number | 0.0.719.29 |
---|---|
Line | Line D30 |
ESD-safe | Yes |
Cross-sectional area | A = 4,9 cm2 |
Moment of Inertia, torsional | It = 6,5 cm4 |
Moment of Inertia, x-axis | Ix = 6,08 cm4 |
Moment of Inertia, y-axis | Iy = 10,96 cm4 |
Weight | m = 1,23 kg/m |
Delivery unit | 1 pce., length 6000 mm |
Material | Al, anodized |
Permissible groove extraction force | F = 500 N |
Colour | natural |
Resistance Moment, x-axis | Wx = 3,44 cm3 |
Resistance Moment, y-axis | Wy = 5,09 cm3 |
Description
This container guidance system is fitted to a frame using Roller Conveyor St Fastening Brackets D30 (0.0.642.47). Thanks to the two installation heights for the Guide Rails, it is possible to create different clearances between the roller conveyor and container. Sensors and other accessories can be fastened to the Line 6 groove.
Cap 36x26-47 ESD (0.0.719.33) makes it easier to feed in the R-KLT small load carriers.
When installed at the higher height, R-KLT containers will rest on the Guide Rail and not make contact with the roller conveyor. In this arrangement, containers are held securely in place for picking operations, after which they can be pushed from this static position onto a roller conveyor.
Variants
Sort by
Serie: 6 | Unidad de suministro: Corte | Largo: 20 ... 6000 | Modelo: sin lado | Material: Al, anodizado | |
Serie: 6 | Unidad de suministro: Pieza | Largo: 3000 | Modelo: sin lado | Material: Al, anodizado | |
Serie: 6 | Unidad de suministro: Pieza | Largo: 6000 | Modelo: sin lado | Material: Al, anodizado | |
Serie: LPS | Unidad de suministro: Corte | Largo: 20 ... 4500 | Modelo: sin lado | Material: Plástico (PVC) | |
Serie: LPS | Unidad de suministro: Pieza | Largo: 4500 | Modelo: sin lado | Material: Plástico (PVC) | |
Serie: LPS | Unidad de suministro: Corte | Largo: 20 ... 4500 | Modelo: sin lado | Material: Plástico (ABS) | |
Serie: LPS | Unidad de suministro: Pieza | Largo: 4500 | Modelo: sin lado | Material: Plástico (ABS) | |
Serie: LPS | Unidad de suministro: Corte | Largo: 20 ... 6000 | Modelo: En ambos lados | Material: Aluminio (natural) | |
Serie: LPS | Unidad de suministro: Pieza | Largo: 6000 | Modelo: En ambos lados | Material: Aluminio (natural) |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120407
eCl@ss 11.0
36120407
eCl@ss 7.1
36120407
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
76042100