Recessed Grip D50


Selected variant
Recessed Grip Pi 2-10mm PA ESD, black (0.0.727.69)
Recessed Grip Pi 2-10mm PA ESD, black
0.0.727.69
Show all

Technical Data

Components with this symbol meet the requirements of IEC 61340-5-1 and are therefore suitable for use in EPAs (electrostatic protected areas). By complying with the further stipulations of this standard you can use these products to create a safe environment for handling electronic components.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Recessed Grip Pi 2-10mm PA ESD
4 Countersunk Screws DIN 7991-M4x18, bright zinc-plated
4 washers ISO 7089, bright zinc-plated
4 Hexagon nuts, DIN 934-M4-5, bright zinc-plated

Properties

Article number0.0.727.69
ESD-safeYes
Weightm = 83 g
Delivery unit1 set
Colourblack

Description

Ergonomically shaped Recessed Grip Pi 2-10mm PA ESD, black provides a means to open doors and hatches without having to take hold of a grip.
The ESD-safe recess is integrated flush into a panel element, leaving no protruding contour on the front. This minimises the risk of injury, creates a clear, neat look and makes cleaning easier.
The Recessed Grip can be installed in panels that are between 2 and 10 mm thick.

Assembly Instructions

Variants

Sort by

Matériau:  Matière plastique PA-GFContour:  Cercle CercleSécurité ESD:  X
Matériau:  Plastique (PA-ESD)Contour:  Rectangulaire RectangulaireSécurité ESD: 

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23240190
UNSPSC 9.0
31162801
eCl@ss 4.0
22041414
eCl@ss 4.1
22041414
eCl@ss 5.0
23210303
eCl@ss 5.1
23210303
eCl@ss 6.0.1
23210303
UNSPSC 7.0
31162801
eCl@ss 11.0
23240190
eCl@ss 7.1
23240190
Customs tariff number
39269097