Profile X 8 40 80x80-R40 M45-45° - XMS
* Mandatory information
Technical Data
Properties
Article number | 0.0.712.63 |
---|---|
Line | line X |
Line | line 8 |
ESD-safe | Yes |
Weight | m = 3,682 kg/m |
Delivery unit | cut-off max. 6000 mm |
Material | Al, anodized |
Colour | natural |
Description
The smooth outer side is rounded with an R40 radius. Additional profiles are connected at a 90° angle.
Variants
Sort by
Unità di consegna: Taglio | Lunghezza: 50 ... 6000 | |
Unità di consegna: Pezzo | Lunghezza: 6000 |
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360101
eCl@ss 7.1
23360101
eCl@ss 11.0
23360101
eCl@ss 4.1
35020106
eCl@ss 5.0
35020190
eCl@ss 5.1
35020190
eCl@ss 6.0.1
23360101
eCl@ss 4.0
35020106
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76042100
Profile X 8 40 80x80-R40 M45-45° - XMS
* Mandatory information