item
Screw Clip - XMS

Screw Clip - XMS

0.0.652.72


Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Clip, St, bright zinc-plated
4 height adjusters, PA-GF, black
1 Button-Head Screw ISO 7580-M4x20, St, bright zinc-plated

Properties

Article number 0.0.652.72
Line line X
ESD ESD-safe = No
Weight m = 21,3 g
Delivery unit 1 set

Description

Steel screw clips provide additional fastening options within the cable conduit of Profile X 8 120x120 K56 - XMS. These universal fixings can be used with a broad range of accessories. Ridges running along the full length of the profile ensure that the screw clips can be installed wherever they are needed.
When combined with a height adjuster, Screw Clip - XMS can be used to fix installation elements flush with the profile contour. Four height adjusters of different thicknesses are supplied.

Downloads

CAD Data

Accessoires

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23110102
eCl@ss 7.1
23110102
eCl@ss 4.0
23110102
UNSPSC 9.0
31161501
eCl@ss 4.1
23110102
eCl@ss 5.0
23110102
eCl@ss 5.1
23110102
eCl@ss 6.0.1
23110102
eCl@ss 11.0
23360292
UNSPSC 7.0
31161501
Customs tariff number
73269098