Technical Data
Scope of Delivery
1 Release Unit D30
1 Multiblock D30 half M6 K, die-cast aluminium, natural
1 Multiblock D30 half M6 G, die-cast aluminium, natural
2 Hexagon Socket Head Cap Screws DIN 912-M6x35, St, bright zinc-plated
Properties
| Article number | 0.0.713.22 |
|---|---|
| Line | Line D30 |
| ESD-safe | Yes |
| Weight | m = 623 g |
| Delivery unit | 1 set |
| Status on delivery | Partially preassembled |
Description
The adapter plate ensures the container stop always projects by 8 mm in all installation scenarios. When actuated by a roller or ramp, the bar pivots to the side and clears the way.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
36120490
eCl@ss 11.0
36120490
eCl@ss 7.1
36120490
eCl@ss 6.0.1
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
UNSPSC 9.0
24101709
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
UNSPSC 7.0
24101709
Customs tariff number
73269098










