Technical Data
Properties
Article number | 0.0.724.12 |
---|---|
ESD-safe | No |
Weight | m = 34 g |
Protection class | IP 67 |
Delivery unit | 1 pce. |
Colour | black |
Voltage (AC/DC) | U = 60 V AC/DC |
Description
Cascading is possible. The total length of all the LED Strips must not exceed 6 metres.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
27110392
eCl@ss 8.0
27110303
eCl@ss 6.0.1
27110303
eCl@ss 5.0
27110303
eCl@ss 4.0
27110303
eCl@ss 4.1
27110303
eCl@ss 5.1
27110303
UNSPSC 9.0
56111901
eCl@ss 7.1
27110303
UNSPSC 7.0
56111901
Customs tariff number
85366990