Parts Container 8
On request
* Mandatory information
Technical Data
Scope of Delivery
1 Button-Head Screw M5x12, St, bright zinc-plated
1 T-Slot Nut 8 Zn M5
Properties
Article number | 0.0.026.20 |
---|---|
Line | Work Bench System |
Line | line 8 |
ESD | ESD-safe = No |
Weight | m = 100 g |
Delivery unit | 1 set |
Description
Assembly Instructions
Variants
Sort by
Colore: grigio | Larghezza vaschetta ad incastro (mm): 105 | a prova di ESD: X | |
Colore: nero | Larghezza vaschetta ad incastro (mm): 105 | a prova di ESD: ✓ | |
Colore: giallo | Larghezza vaschetta ad incastro (mm): 105 | a prova di ESD: X | |
Colore: blu | Larghezza vaschetta ad incastro (mm): 105 | a prova di ESD: X | |
Colore: verde | Larghezza vaschetta ad incastro (mm): 105 | a prova di ESD: X | |
Colore: rosso | Larghezza vaschetta ad incastro (mm): 105 | a prova di ESD: X | |
Colore: nero | Larghezza vaschetta ad incastro (mm): 110 | a prova di ESD: X | |
Colore: nero | Larghezza vaschetta ad incastro (mm): 210 | a prova di ESD: X |
Downloads
CAD Data
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100290
UNSPSC 9.0
56111902
eCl@ss 8.0
21100290
UNSPSC 7.0
56111902
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
39269097
Parts Container 8
On request
* Mandatory information