Wall Trunking, Cap


Selected variant
Wall Trunking, Cap 200x20 2x45° (0.0.723.95)
Wall Trunking, Cap 200x20 2x45°
0.0.723.95
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 Wall Trunking, Cap 200x20 2x45°
2 Button-Head Screws DIN 7500-M4x10 self-tapping, stainless

Properties

Article number0.0.723.95
Lineline X
Lineline 8
ESD-safeNo
Weightm = 25 g
Delivery unit1 set

Description

Wall Trunking, Cap 200x20 2x45° is a cover for the item Wall Trunking System that features an outside angle of 45° and can be screwed into place.
The Cap is secured to the side of two Wall Trunking, Profiles X 8 70x20-45° K76 (0.0.722.28). The aluminium Wall Trunking Profiles and Caps fit flush with each other to make cleaning easy.
The modular wall trunking solution from item is integrated into the wall and is ideal for use in both rooms and machine cabins. The wall trunking is also suitable for use in cleanrooms. It only protrudes by 20 mm. The 45° angle on the surface of the Wall Trunking Profile ensures dust will not settle on the trunking and prevents any disruption to low-turbulence air currents.
The wall trunking also allows for cables to be laid over vertical profiles without any need for machining. The trunking is prepared for use with K76 elements. Sockets, switches and network connections can all be clipped into place conveniently between two sections of Wall Trunking Profile, maximising the flexibility of the system.
The item wall trunking is a modular system solution based on the item Fixing System. The aluminium Wall Trunking Profiles are fastened in place using Fixing System, Base Profile X 8 and can be combined as required. Metal Caps provide a flush closure.
Thanks to ready-made corner elements, you can lay cables to any point in a room. You can even switch from vertical to horizontal sections and back.

Assembly Instructions

Variants

Sort by

Outside edge:  Corner
Outside edge:  Chamfer

Downloads

CAD Data

Accessories

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
27400704
eCl@ss 11.0
27400704
eCl@ss 6.0.1
27400704
eCl@ss 4.0
27140603
eCl@ss 4.1
27140603
eCl@ss 5.0
27140603
eCl@ss 5.1
27140603
eCl@ss 7.1
27400704
UNSPSC 9.0
30102306
UNSPSC 7.0
30102306
Customs tariff number
76169990