Angle Bracket Cap


Selected variant
Angle Bracket Cap 12 60x60, black (0.0.005.06)
Angle Bracket Cap 12 60x60, black
0.0.005.06
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Properties

Article number0.0.005.06
Lineline 12
ESD-safeNo
Weightm = 20 g
Delivery unit1 pce.
MaterialPA-GF
Colourblack

Variants

Sort by

Baureihe:  5Länge:  20Breite:  26.87Außenmaß:  20x20Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  5Länge:  20Breite:  55.15Außenmaß:  40x40Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  6Länge:  30Breite:  41Außenmaß:  30x30Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  6Länge:  30Breite:  83.5Außenmaß:  60x60Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  8Länge:  40Breite:  55.68Außenmaß:  40x40Abdeckkappen Farbe:  grau grau
Baureihe:  8Länge:  40Breite:  55.68Außenmaß:  40x40Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  8Länge:  40Breite:  111.72Außenmaß:  80x80Abdeckkappen Farbe:  grau grau
Baureihe:  8Länge:  40Breite:  111.72Außenmaß:  80x80Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  8Länge:  40Breite:  178Außenmaß:  160x80Abdeckkappen Farbe:  grau grau
Baureihe:  8Länge:  40Breite:  178Außenmaß:  160x80Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  12Länge:  60Breite:  83.2Außenmaß:  60x60Abdeckkappen Farbe:  schwarz schwarz
Baureihe:  12Länge:  60Breite:  168.8Außenmaß:  120x120Abdeckkappen Farbe:  schwarz schwarz

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 8.0
23360290
UNSPSC 9.0
31162502
eCl@ss 4.1
22041424
eCl@ss 5.1
23250311
UNSPSC 7.0
31162502
eCl@ss 11.0
23360292
eCl@ss 4.0
22041424
eCl@ss 6.0.1
23250311
eCl@ss 5.0
23250311
eCl@ss 7.1
23360290
Customs tariff number
39269097