Keyboard Shelf


Selected variant
Pull-Out Keyboard Shelf (0.0.691.26)
Pull-Out Keyboard Shelf
0.0.691.26
Show all

Technical Data

item products are based on different modular dimensions and their associated system grooves.Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners.The profiles in Line X feature a Line 8 system groove but have a particularly flat surface withminimum curve radii that make them ideal for building sealed constructions.
All substances are registered according to the REACH regulation.REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that usershave accurate information on the type and properties of operating materials, lubricants, etc.that they might come into contact with.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium.EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components.These include batteries, etc.

Scope of Delivery

1 keyboard shelf profile, Al, anodized
1 wrist support EPDM, PP, grey similar to RAL 7042
2 caps, PA-GF, grey similar to RAL 7042
2 telescopic rails
2 retaining plates, St, white aluminium similar to RAL 9006
Fastening materials

Properties

Article number0.0.691.26
Lineline 8
ESD-safeNo
Weightm = 5.3 kg
Delivery unit1 set

Description

The Pull-Out Keyboard Shelf is screwed into place at the optimum height underneath the table top, and can be fitted flush with the table edge under any item work bench. The ball-bearing guided tray snaps into its end position for greater ease of use.

Variants

Sort by

Ausführung:  Ohne Auszug
Ausführung:  Mit Auszug

Downloads

CAD Data

Classification

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
21100291
eCl@ss 8.0
21100290
UNSPSC 9.0
56111905
UNSPSC 7.0
56111905
eCl@ss 6.0.1
21100290
eCl@ss 5.1
21100201
eCl@ss 4.0
21100201
eCl@ss 4.1
21100201
eCl@ss 5.0
21100201
eCl@ss 7.1
21100290
Customs tariff number
84879090