Technical Data
Scope of Delivery
1 Table Clamp
Fastening materials
Properties
| Article number | 0.0.716.76 | 
|---|---|
| Torque | M = 12 Nm | 
| Line | Work Bench System | 
| ESD-safe | No | 
| Weight | m = 713 g | 
| Delivery unit | 1 set | 
| Status on delivery | Preassembled | 
Description
For d=25 (chipboard) and 1x table clamp: Fz=50 kg, My= 100 Nm, Mx= 50 Nm
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23369290
eCl@ss 11.0
 23360292
eCl@ss 4.0
 22041441
eCl@ss 4.1
 22041441
eCl@ss 5.1
 37070517
eCl@ss 5.0
 37070517
UNSPSC 9.0
 31141501
eCl@ss 6.0.1
 23369290
UNSPSC 7.0
 31141501
eCl@ss 7.1
 23369290
Customs tariff number
 83024900
