Technical Data
Scope of Delivery
Cap, PA-GF, black
Locking pin, St, stainless
Rod actuator pin, St
O-ring DIN 3771 5.5x1.5, NBR, black
Self-tapping screw DIN 7982-4.2x16, St, black
Properties
| Article number | 0.0.476.98 | 
|---|---|
| Line | line 8 | 
| ESD-safe | No | 
| Weight | m = 30 g | 
| Delivery unit | 1 set | 
Description
The lock is fully integrated into Profile 8 or Profile 8 light (not clamp profiles) - the rotating pawl latch swings into the lateral profile groove and the rods are concealed in the profile core bore.
The system can be operated from either one side or both sides of the door (i.e. inside/outside). There is also the option of locking the door from one side by using the lockable Door Knob.
Assembly Instructions
Downloads
CAD Data
Accessories
Classification
Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
 eCl@ss 8.0
 23240190
eCl@ss 6.0.1
 23190190
eCl@ss 4.0
 22041406
eCl@ss 4.1
 22041406
eCl@ss 5.0
 23190110
eCl@ss 5.1
 23190110
eCl@ss 11.0
 23240190
UNSPSC 7.0
 46171503
UNSPSC 9.0
 31162503
eCl@ss 7.1
 23240190
Customs tariff number
 83014090
